Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

140057

Eaton XN Digital input card XI/ON, 24 VDC, 2DI, negative switching

Spécifications générales

Product Name
Eaton XN Accessory Input card
Catalog Number
140057
EAN
7640130120174
Product Length/Depth
55.4 mm
Product Height
74.1 mm
Product Width
12.6 mm
Product Weight
0.028 kg
Certifications
UL report applies to both US and Canada
IEC/EN 61000-6-4
UL Category Control No.: NRAQ, NRAQ7
CSA-C22.2 No. 142
cULus
CE
UL 508
IEC/EN 61131-2
UL File No.: E205091
Certified by UL for use in Canada
IEC/EN 61000-6-2
CSA Class No.: 2252-01, 2252-81
IEC/EN 6113-2
UL Recognized

Caractéristiques du produit

Used with
XN-S4T-SBBC
XN-S3S-SBB
XN-S3T-SBB
XN-S4S-SBBC
Type
I/O module
Features
Fieldbus connection over separate bus coupler possible
Air discharge
According to EN 61100-4-2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw-/spring clamp connection
Number of inputs (digital)
2
Burst impulse
According to IEC/EN 61000-4-4
Number of channels
2
Explosion safety category for dust
None
Environmental conditions
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Explosion safety category for gas
None
Output current
0 A
Mounting method
Rail mounting possible
Current consumption
20 mA, from supply terminal
28 mA, from module bus, Analog input modules
Voltage type
DC
Input voltage
24 V DC (Digital inputs)
-30 - (UL - 11 V) (Digital inputs, low level)
0 - 5 V (Digital inputs, high level)
Contact discharge
According to EN 61100-4-2
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0.7 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at signal 1
1.8 mA
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Surge rating
According to IEC/EN 61000-4-5 Level 4
Emitted interference
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
Potential isolation
Through optocoupler: yes
Power loss
1 W
Electromagnetic fields
According to IEC EN 61100-4-2
Radiated RFI
IEC/EN 61100-4-6
Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Protocol
Other bus systems
Number of outputs (digital)
0
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
Data transmission type
None
Rated operational voltage
24 V DC (supply terminal)
Degree of protection
IP20
Vibration resistance
According to IEC/EN 60068-2-6
Input delay
200 µs (rising edge)
200 µs (falling edge)
Shock resistance
Continuous according to IEC/EN 60068-2-29
Mechanical, According to IEC/EN 60068-2-27
Functions
Negative switching
Suitable for
Base modules without C-Connection: 2-/3-wire
Base modules without C-Connection: 2-wire proximity switches (Bero® initiators) can be attached, with a permissible quiescent current up to 1.5 mA.
Base modules with C-connection: 4-wire
System accessory
Yes
Input current
1.8 - 10 mA (Digital inputs, high level)
0 - 1.7 mA (Digital inputs, low level)
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Permitted voltage at input - max
30 V
Permitted voltage at input - min
0 V
Permitted voltage at output - max
0 V
Permitted voltage at output - min
0 V
Rated insulation voltage (Ui)
500 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.7 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
18 VDC
Time delay at signal exchange - max
0.2 ms
Time delay at signal exchange - min
0.15 ms
Product category
XN Slice module

Exporter les caractéristiques du produit

eCAD model

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.