Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

140087

Eaton XN Base module washer XI/ON, for feeder unit, screw, 4 connection levels

Spécifications générales

Product Name
Eaton XN Rack
Catalog Number
140087
EAN
7640130120976
Product Length/Depth
128.9 mm
Product Height
49.9 mm
Product Width
12.6 mm
Product Weight
0.049 kg
Certifications
CSA-C22.2 No. 142
UL Category Control No.: NRAQ, NRAQ7
Rated data for terminations according to IEC/EN 60947-7-1
Certified by UL for use in Canada
UL File No.: E205091
CE
CE, cUL
IEC/EN 61000-6-4
IEC/EN 6113-2
UL Recognized
UL report applies to both US and Canada
CSA Class No.: 2252-01, 2252-81
UL 508
IEC/EN 61131-2
IEC/EN 61000-6-2
Catalog Notes
Base module for the gateway supply (with XN‑BR-24V DC-D)

Caractéristiques du produit

Used with
XN-PF-120/230VAC-D
XN-BR-24VDC-D
XN-PF-24VDC-D
Type
XI/ON slice card base module
Air discharge
Air/contact discharge according to IEC/EN 61000-4-2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Pluggable modules, others
Power supply
Pluggable modules, central modules
Connection
Connection to C rail
Burst impulse
According to IEC/EN 61000-4-4
Explosion safety category for dust
None
Environmental conditions
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Voltage type
DC
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at AC - max
0 A
Input current at DC - max
0 A
Input voltage at AC 50 Hz - max
0 V
Input voltage at AC 50 Hz - min
0 V
Input voltage at AC 60 Hz - max
0 V
Input voltage at AC 60 Hz - min
0 V
Surge rating
According to IEC/EN 61000-4-5 Level 4
Emitted interference
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
Number of slots
1
Electromagnetic fields
According to IEC EN 61100-4-2
Radiated RFI
IEC/EN 61100-4-6
Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Connection type
Spring-loaded/screw terminal, Connection design in TOP direction
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
Degree of protection
IP20
Gauge pin
A1 (according to IEC/EN 60947-1)
Vibration resistance
According to IEC/EN 60068-2-6
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Continuous according to IEC/EN 60068-2-29
Input voltage at DC - max
0 V
Input voltage at DC - min
0 V
Number of connection levels
4
Output current at AC, 50 Hz - max
0 A
Output current at AC, 60 Hz - max
0 A
Output current at DC - max
0 A
Output voltage at AC 50 Hz - max
0 V
Output voltage at AC 50 Hz - min
0 V
Output voltage at AC 60 Hz - max
0 V
Output voltage at AC 60 Hz - min
0 V
Output voltage at DC - max
0 V
Output voltage at DC - min
0 V
System accessory
Yes
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Stripping length (main cable)
8 mm
Potential isolation
Through optocoupler: yes
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)
Terminal capacity
0.5 - 1.5 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.5 - 1.5 mm², flexible without ferrule, H07V-K
0.5 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.5 - 2.5 mm², solid, H07V-U

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.