Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

15CIF21

Eaton Bussmann series low voltage british standard fuse, 15A, AC 600 V, DC 250 V, HRCI-CA, 14 x 55 mm, CSA

Spécifications générales

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
15CIF21
EAN
5027590434966
UPC
051712550871
Product Length/Depth
56 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
14.85 g
Compliances
RoHS Compliant

Caractéristiques du produit

Amperage Rating
15 A
Construction type
HRCI-CA
Current type
AC/DC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Rated voltage DC
250 V
Utilization category
Other
Color
None
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Voltage rating
600 V
Type
Canadian fuse
Application
Overload and short-circuit protection
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit