Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

15KB10

Expulsion fuse-link, medium voltage, 10 A, AC 15 kV, 533 mm, ANSI, K fast, style B termination

Spécifications générales

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15KB10
EAN
5027590435178
UPC
051712200509
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
18.96 g
Certifications
ANSI

Caractéristiques du produit

Amperage Rating
10 A
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
K
Standard
ANSI
Type of termination
Fixed buttonhead
Voltage type
AC
Color
Yellow
Interrupt rating
8 kAIC
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Exporter les caractéristiques du produit