Fuse-link, high speed, 630 A, AC 1000 V, Size 3, 76 x 92 x 83 mm, aR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170L7429
|
| EAN |
5996516008331
|
| Product Length/Depth |
168 mm
|
| Product Height |
76 mm
|
| Product Width |
95 mm
|
| Product Weight |
1318 g
|
| Compliances |
CE
RoHS Compliant EAC |
| Certifications |
IEC 60269-4
|
| Amperage Rating |
630 A
|
| Breaking capacity |
100 kA
|
| Fuse indicator |
Centre fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
3
|
| Rated voltage AC |
1000 V
|
| Center-to-center distance of connections |
82.4 mm
|
| Current type |
AC
|
| Mounting dimension |
M12
|
| Class |
Class aR
|
| Watt losses |
110 W
|
| Fuse shape |
Square body, flush end contacts
|
| Color |
None
|
| Construction size |
3
|
| Packaging type |
Standard
|
| Voltage rating |
1000 V
|
| Type |
Fuse
|
| Application |
semiconductor protection
|
| Fuse type |
Flush end
|
| Fuse system (according to IEC 60269) |
IEC 60269-4 flush end connections type A
|