Fuse-link, high speed, 16 A, AC 660 V, size 0000, 18 x 19 x 100 mm, gR, UL, visual indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M0159
|
| EAN |
5027590440493
|
| UPC |
051712815611
|
| Product Length/Depth |
100 mm
|
| Product Height |
18 mm
|
| Product Width |
19 mm
|
| Product Weight |
52.5 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC 60269 |
| Amperage Rating |
16 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Top fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
gR (general purpose semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
0000
|
| Rated voltage AC |
660 V
|
| Center-to-center distance of connections |
78 mm
|
| Current type |
AC
|
| Mounting dimension |
M8
|
| Class |
Class gR
|
| Watt losses |
4.5 W
|
| Fuse shape |
Square body, slotted offset bolted tags
|
| Color |
None
|
| Interrupt rating |
200 kAIC
|
| Construction size |
0000
|
| Packaging type |
Standard
|
| Voltage rating |
660 V
|
| Type |
Fuse
|
| Application |
semiconductor protection
|
| Fuse type |
Bolted tag
|
| Fuse system (according to IEC 60269) |
Other
|