Eaton Bussmann series high speed square body fuse, 400 A, DC 1000 V, size 230, 24 x 78 x 115 mm, aR, IEC, UL, visual indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M1867
|
| EAN |
5027590442060
|
| Product Length/Depth |
265 mm
|
| Product Height |
52 mm
|
| Product Width |
104 mm
|
| Product Weight |
295 g
|
| Compliances |
CE
RoHS Compliant EAC |
| Certifications |
IEC 60269-4
|
| Used with |
IGBT inverter circuits with DC link voltages up to 1000 Vdc
|
| Amperage Rating |
400 A
|
| Breaking capacity |
100 kA
|
| Fuse indicator |
Non Indicating
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Fuse size |
000
|
| Rated voltage DC |
1000 V
|
| Center-to-center distance of connections |
115 mm
|
| Current type |
DC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Clearing (I2T) |
185000 at 1000 V
|
| Watt losses |
80 W
|
| Fuse shape |
Square body offset bolted tags
|
| Pre arc (I2T) |
37500
|
| Color |
None
|
| Interrupt rating |
50 kAIC Vdc
|
| Construction size |
23
|
| Packaging type |
Standard
|
| Voltage rating |
1000 V
|
| Type |
Fuse IGBT bolted tag
|
| Application |
IGBT circuits semiconductor protection
|
| Fuse system (according to IEC 60269) |
Other
|