Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Commercialisation bientôt interrompue

170M2095

Fuse-link, high speed, 350 A, DC 2400 V, size 3, 83 x 93 x 268 mm, aR, IEC, single indicator

Spécifications générales

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2095
EAN
5027590304030
UPC
051712534000
Product Length/Depth
268 mm
Product Height
145 mm
Product Width
83 mm
Product Weight
348.3 g
Certifications
IEC 60269-4

Caractéristiques du produit

Amperage Rating
350 A
Breaking capacity
0 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Class
Class aR
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
246 mm
Current type
DC
Rated voltage DC
2400 V
Color
None
Interrupt rating
100 kAIC
Construction size
1
Material
Ceramic
Packaging type
Standard
Voltage rating
2400 V
Type
Fuse
Application
  • traction
  • third rail
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit