Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 25A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class aR, DIN 43 620
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M2708
|
| EAN |
5027590442909
|
| UPC |
051712254281
|
| Product Length/Depth |
64 mm
|
| Product Height |
62 mm
|
| Product Width |
30 mm
|
| Product Weight |
211 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
25 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Top fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
gR (general purpose semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
00
|
| Rated voltage AC |
690 V
|
| Center-to-center distance of connections |
64 mm
|
| Current type |
AC
|
| Mounting dimension |
M8
|
| Class |
Class gR
|
| Clearing (I2T) |
130 at 660 V
|
| Watt losses |
6 W
|
| Fuse shape |
Square body, flush end contacts
|
| Pre arc (I2T) |
19
|
| Color |
None
|
| Interrupt rating |
200 kAIC
|
| Connection |
Blade end x blade end
|
| Construction size |
00
|
| Mounting method |
DIN 43 620
Flush |
| Packaging type |
Standard
|
| Voltage rating |
690 V (IEC)
|
| Type |
Fuse
|
| Application |
semiconductor protection
|
| Fuse type |
Flush end
00B/60 Visual indicator |
| Fuse system (according to IEC 60269) |
IEC 60269-4 flush end connections type A
|