Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

170M3358

Fuse-link, high speed, 40 A, AC 690 V, compact size 1, 45 x 59 x 102 mm, aR, IEC, UL, single indicator

Spécifications générales

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3358
EAN
5027590447232
UPC
051712255714
Product Length/Depth
78 mm
Product Height
123 mm
Product Width
155 mm
Product Weight
705 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4
UL 248-13

Caractéristiques du produit

Amperage Rating
40 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
76 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
270 at 660 V
Watt losses
9 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
40
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
EKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit