Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

170M4138

Eaton Bussmann series high speed square body fuse, 160A, 100 kAIC, Class aR, DIN 43 620, Standard, Clearing at 1000V: 11500 , Clearing at 1250V: 15500, square body with centre-bolted tags (slotted), Top fuse status indicator, 45W

Spécifications générales

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4138
EAN
5027590451338
UPC
051712257749
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
0.199 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Caractéristiques du produit

Amperage Rating
160 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
1250 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
11500 at 1000 V, 15500 at 1250 V
Watt losses
45 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
1900
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.