Fuse-link, high speed, 350 A, AC 1000 V, size 1, 51 x 68 x 102 mm, aR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M4535
|
| EAN |
5996516027783
|
| UPC |
051712679121
|
| Product Length/Depth |
170 mm
|
| Product Height |
52 mm
|
| Product Width |
72 mm
|
| Product Weight |
0.001 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC Rated
UL Recognized |
| Amperage Rating |
350 A
|
| Breaking capacity |
125 kA
|
| Fuse indicator |
Centre fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Fuse size |
1
|
| Rated voltage AC |
1000 V
|
| Center-to-center distance of connections |
115 mm
|
| Current type |
AC
|
| Mounting dimension |
M12
|
| Class |
Class aR
|
| Clearing (I2T) |
130000 at 1000 V
|
| Watt losses |
65 W
|
| Fuse shape |
Square body, center bolted tags
|
| Pre arc (I2T) |
21500
|
| Color |
None
|
| Interrupt rating |
125 kAIC
|
| Fitted with: |
Type K Indicator for micro
|
| Construction size |
1
|
| Packaging type |
Standard
|
| Voltage rating |
1000 V
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
US Style
FKE/115 Type K indicator for micro Bolted tag |
| Fuse system (according to IEC 60269) |
Other
|