Fuse-link, high speed, 450 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M4763
|
| EAN |
5996516014011
|
| UPC |
051712259835
|
| Product Length/Depth |
73 mm
|
| Product Height |
52 mm
|
| Product Width |
170 mm
|
| Product Weight |
529 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC Rated
UL Recognized |
| Amperage Rating |
450 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Centre fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
1
|
| Rated voltage AC |
690 V
|
| Center-to-center distance of connections |
115 mm
|
| Current type |
AC
|
| Mounting dimension |
M12
|
| Class |
Class aR
|
| Clearing (I2T) |
120000 at 660 V
|
| Watt losses |
70 W
|
| Fuse shape |
Square body, center bolted tags
|
| Pre arc (I2T) |
17000
|
| Color |
None
|
| Interrupt rating |
200 kAIC
|
| Fitted with: |
Type K Indicator for micro
|
| Connection |
Blade end x blade end
|
| Construction size |
1
|
| Packaging type |
Standard
|
| Voltage rating |
690 V
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
US Style
FKE/115 Type K indicator for micro Bolted tag |
| Fuse system (according to IEC 60269) |
Other
|