Eaton Bussmann series Fuse-link, high speed, 160 A, AC 4500 V, size 1, 51 x 51 x 346 mm, aR, IEC, visual indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M4847
|
| EAN |
5996516001646
|
| UPC |
051712389747
|
| Product Length/Depth |
416 mm
|
| Product Height |
57 mm
|
| Product Width |
73 mm
|
| Product Weight |
2.735 g
|
| Compliances |
Contact factory
|
| Amperage Rating |
160 A
|
| Breaking capacity |
50 kA
|
| Fuse indicator |
Top fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
1
|
| Rated voltage AC |
4500 V
|
| Center-to-center distance of connections |
316 mm
|
| Current type |
AC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Watt losses |
195 W
|
| Color |
None
|
| Construction size |
1
|
| Packaging type |
Standard
|
| Voltage rating |
4500 V
|
| Type |
Fuse
|
| Application |
semiconductor protection
|
| Fuse system (according to IEC 60269) |
Other
|