Eaton Bussmann series high speed square body fuse, 450 A, 690 V, 90.9 Millimeter, Size 2, Top fuse status indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M5309
|
| EAN |
5027590456616
|
| UPC |
051712260862
|
| Product Length/Depth |
210 mm
|
| Product Height |
80 mm
|
| Product Width |
160 mm
|
| Product Weight |
657 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
450 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Top fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
2
|
| Rated voltage AC |
690 V
|
| Center-to-center distance of connections |
90.9 mm
|
| Current type |
AC
|
| Mounting dimension |
Other
|
| Class |
Class aR
|
| Clearing (I2T) |
105000 at 660 V
|
| Watt losses |
70 W
|
| Fuse shape |
Square body, slotted center bolted tags
|
| Pre arc (I2T) |
15500
|
| Color |
None
|
| Interrupt rating |
200 kAIC
|
| Fitted with: |
Type T Indicator for micro
|
| Construction size |
2
|
| Packaging type |
Standard
|
| Voltage rating |
690 V
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
French style
E/Type indicator for micro |
| Fuse system (according to IEC 60269) |
Other
|