Fuse-link, high speed, 450 A, AC 690 V, size 2, 59 x 59 x 120 mm, aR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M5371
|
| EAN |
5027590456777
|
| UPC |
051712579414
|
| Product Length/Depth |
78 mm
|
| Product Height |
123 mm
|
| Product Width |
155 mm
|
| Product Weight |
1330 g
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
450 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Top fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
2
|
| Rated voltage AC |
690 V
|
| Current type |
AC
|
| Class |
Class aR
|
| Watt losses |
70 W
|
| Fuse shape |
Square body, special bladed contacts
|
| Color |
None
|
| Interrupt rating |
200 kAIC
|
| Construction size |
2
|
| Packaging type |
Standard
|
| Voltage rating |
690 V
|
| Type |
Fuse
|
| Application |
semiconductor protection
|
| Fuse type |
DIN 43620
Bladed |
| Fuse system (according to IEC 60269) |
Other
|