Eaton Bussmann series high speed square body fuse, 500 A, AC 1250 V, size 2, 61 x 77 x 91 mm, aR, IEC, UL, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M5494
|
| EAN |
5027590457408
|
| UPC |
051712261418
|
| Product Length/Depth |
77 mm
|
| Product Height |
91 mm
|
| Product Width |
61 mm
|
| Product Weight |
568.5 g
|
| Compliances |
CE
RoHS Compliant EAC |
| Certifications |
IEC 60269-4
|
| Amperage Rating |
500 A
|
| Breaking capacity |
100 kA
|
| Fuse indicator |
Non Indicating
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
2
|
| Rated voltage AC |
1250 V
|
| Center-to-center distance of connections |
91 mm
|
| Current type |
AC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Clearing (I2T) |
285000 at 1000 V, 380000 at 1250 V
|
| Watt losses |
95 W
|
| Fuse shape |
Square Body size 1* to 3, flush-end contact
|
| Pre arc (I2T) |
48000
|
| Color |
None
|
| Fitted with: |
Type K Indicator for micro
|
| Connection |
Flush-end contact
|
| Construction size |
2
|
| Mounting method |
Flush
|
| Voltage rating |
1250 V
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
Flush end
BKN/90 Type K Indicator for Micro |
| Fuse system (according to IEC 60269) |
Other
|