Fuse-link, high speed, 1100 A, AC 690 V, size 3, 76 x 92 x 135 mm, aR, IEC, UL, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M6665
|
| EAN |
5996516020326
|
| UPC |
051712265041
|
| Product Length/Depth |
168 mm
|
| Product Height |
76 mm
|
| Product Width |
95 mm
|
| Product Weight |
983 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
1100 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Centre fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
3
|
| Rated voltage AC |
690 V
|
| Center-to-center distance of connections |
91 mm
|
| Current type |
AC
|
| Mounting dimension |
Other
|
| Class |
Class aR
|
| Clearing (I2T) |
1300000 at 660 V
|
| Watt losses |
130 W
|
| Fuse shape |
Square body, center bolted tags
|
| Pre arc (I2T) |
190000
|
| Color |
None
|
| Interrupt rating |
200 kAIC
|
| Fitted with: |
Type K Indicator for micro
|
| Connection |
Blade end x blade end
|
| Construction size |
3
|
| Packaging type |
Standard
|
| Voltage rating |
690 V
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
US Style
FKE/Type K indicator for micro Bolted tag |
| Fuse system (according to IEC 60269) |
Other
|