Fuse-link, high speed, 1100 A, AC 1250 V, 2 x size 3, 74 x 52 x 167 mm, aR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M6789
|
| EAN |
5027590334020
|
| UPC |
051712309745
|
| Product Length/Depth |
160 mm
|
| Product Height |
74 mm
|
| Product Width |
90 mm
|
| Product Weight |
2.6 kg
|
| Compliances |
Not Applicable
|
| Certifications |
IEC Rated
|
| Used with |
Protection of power rectifiers
|
| Amperage Rating |
1100 A
|
| Breaking capacity |
125 kA
|
| Fuse indicator |
Centre fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
23
|
| Rated voltage AC |
1250 V
|
| Center-to-center distance of connections |
75 mm
|
| Current type |
AC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Watt losses |
220 W
|
| Fuse shape |
Square body, flush end contacts
|
| Color |
None
|
| Interrupt rating |
125 kAIC
|
| Construction size |
23
|
| Packaging type |
Standard
|
| Voltage rating |
1250 V
|
| Type |
Fuse
|
| Application |
semiconductor protection
|
| Fuse type |
BKN/75 Type K Indicator for Micro
|
| Fuse system (according to IEC 60269) |
Other
|