Fuse-link, high speed, 1500 A, AC 660 V, 2 x size 3, 74 x 167 x 52 mm, aR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M6882
|
| EAN |
5027590320603
|
| UPC |
051712265829
|
| Product Length/Depth |
160 mm
|
| Product Height |
74 mm
|
| Product Width |
90 mm
|
| Product Weight |
2.1 kg
|
| Compliances |
CE
RoHS Compliant EAC |
| Certifications |
IEC 60269-4
|
| Amperage Rating |
1500 A
|
| Breaking capacity |
100 kA
|
| Fuse indicator |
Top fuse status indicator
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
23
|
| Rated voltage AC |
660 V
|
| Center-to-center distance of connections |
52 mm
|
| Current type |
AC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Clearing (I2T) |
1650000 at 660 V
|
| Watt losses |
215 W
|
| Fuse shape |
Square body flush end contacts
|
| Pre arc (I2T) |
240000
|
| Color |
None
|
| Interrupt rating |
100 kAIC
|
| Connection |
Flush-end contact
|
| Construction size |
23
|
| Mounting method |
Flush
|
| Voltage rating |
660 V
|
| Type |
Square Body flush-end contact -BKN/55 Type K indicator
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
Flush end
BKN/55 Type K indicator |
| Fuse system (according to IEC 60269) |
Other
|