Fuse-link, high speed, 2500 A, AC 660 V, 200 kA, size 4, 120 x 105 x 59 mm, aR, IEC, type K indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M7154
|
| EAN |
5027590463935
|
| Product Length/Depth |
105 mm
|
| Product Height |
58.8 mm
|
| Product Width |
120 mm
|
| Product Weight |
3163.5 g
|
| Compliances |
CE
RoHS |
| Certifications |
IEC
|
| Amperage Rating |
2500 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Centre fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
4
|
| Rated voltage AC |
660 V
|
| Center-to-center distance of connections |
58.8 mm
|
| Current type |
AC
|
| Mounting dimension |
Other
|
| Class |
Class aR
|
| Watt losses |
310 W
|
| Color |
None
|
| Interrupt rating |
200 kAIC
|
| Construction size |
4
|
| Voltage rating |
660 V
|
| Type |
Fuse
|
| Application |
semiconductor protection
|
| Fuse system (according to IEC 60269) |
Other
|