Fuse-link, high speed, 3500 A, AC 690 V, 300 kA, 2 x size 4, 105 x 230 x 60 mm, aR, IEC, type K indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M7161
|
| EAN |
5996516021361
|
| UPC |
051712266932
|
| Product Length/Depth |
250 mm
|
| Product Height |
63 mm
|
| Product Width |
120 mm
|
| Product Weight |
0.001 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
3500 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Centre fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
24
|
| Rated voltage AC |
690 V
|
| Center-to-center distance of connections |
59.8 mm
|
| Current type |
AC
|
| Mounting dimension |
M12
|
| Class |
Class aR
|
| Clearing (I2T) |
12000000 at 660 V
|
| Watt losses |
460 W
|
| Pre arc (I2T) |
1800000
|
| Color |
None
|
| Interrupt rating |
200 kAIC
|
| Construction size |
24
|
| Mounting method |
Flush
|
| Packaging type |
Standard
|
| Voltage rating |
690 V, 700 V
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
Flush end
BKN/60 Type K indicator |
| Fuse system (according to IEC 60269) |
Other
|