Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

175MCSR631

Eaton AUTOVAR 300, Automatic Capacitor Banks, 168A, 600V, Three-phase, 175 kVAR, Wall-mounted, 5 x 35, J Frame, Optional molded-case circuit breaker rated 65 kAIC at 480V and 600V, NEMA 3R weatherproofing.

Spécifications générales

Product Name
Eaton LV AutoVAR 300 capacitor bank
Catalog Number
175MCSR631
UPC
786685198712
Product Length/Depth
14 in
Product Height
36 in
Product Width
36 in
Product Weight
260 lb
Certifications
CSA Certified
UL Listed
UL 508A
CSA Std. C22.2 No. 190
UL 810
IEEE Std. 18
Catalog Notes
Other ratings available, please consult factory.

Caractéristiques du produit

Type
AUTOVAR 300
Amperage Rating
168A
Mounting
Wall
Options
Optional molded-case circuit breaker rated 65 kAIC at 480V and 600V, NEMA 3R weatherproofing.
Phase
Three-phase
Product Category
Automatic Capacitor Banks
Voltage rating
600 V
Frame size
J
Rating
175 kVAR
Step X kVAR
5 x 35 kVAR

Exporter les caractéristiques du produit