Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

180737

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4/Main busbar area, horizontal, W=600mm

Spécifications générales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180737
EAN
4015081759026
Product Length/Depth
642 mm
Product Height
27 mm
Product Width
510 mm
Product Weight
1.72 kg
Compliances
RoHS conform

Caractéristiques du produit

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 3b
Internal separation form 2b
Internal separation form 2a
Internal separation form 3a
Internal separation form 4b

Exporter les caractéristiques du produit