Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

184275

Eaton Moeller series IZMX/INX - ACB. Shunt release (2) 24 VDC

Spécifications générales

Product Name
Eaton Moeller series IZMX/INX - ACB
Catalog Number
184275
EAN
4015081797035
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.113 kg
Compliances
RoHS conform

Caractéristiques du produit

Used with
IZMX16..., IZMX40...
INX16..., INX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Accessory/spare part type
Remote switching
Current rating - max
0.18 A (maximum holding current)
Pick-up power consumption at 35 ms - max
500 VA/W
Adjustment range undelayed short-circuit release (end value) - max
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Initial value of the undelayed short-circuit release - min
0 A
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
DC
Circuit breaker total switching time
30 ms (Us = 100%) (IZMX16…, INX16…)
35 ms (Us = 100%) (IZMX40…, INX40…)
Control voltage operating range
24 V DC
0.7 - 1.1 x Us
Type
Accessory
Special features
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
  • Only in combination with a \"first\" shunt release.
  • Cannot be combined with an undervoltage release."
Power consumption
5 VA/W AC/DC
Rated operational current
0.18 A (maximum holding current)
Suitable for
Off-load switch
Power circuit breaker

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.