Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

185984

Eaton Moeller® series C30 Indicator light, Flat, Cable (black) with non-terminated end, 4 pole, 3.5 m, Lens Red, LED Red, 24 V AC/DC

Spécifications générales

Product Name
Eaton Moeller® series C30 Indicator light
Catalog Number
185984
EAN
4015081814855
Product Length/Depth
3560 mm
Product Height
46 mm
Product Width
36 mm
Product Weight
0.137 kg
Certifications
IEC/EN 60947-5-1
VDE 0660

Caractéristiques du produit

Type
Indicator lights
Product Category
RMQ compact solution
Electric connection type
Other
Fitted with:
Light source
Front ring
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
800 V AC
Bezel color
Chrome
Cable material
PUR
Lamp socket type
LED
Actuator diameter
4.7 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of pilot lights
1
Opening diameter
30 mm
Rated insulation voltage (Ui)
30 V
Rated operational voltage (Ue) - max
24 V
Bezel material
Metal
Degree of protection
IP Other
NEMA Other
Lens color
Red
Voltage type
AC/DC
Design
Flat
Cable end open
Mounting position
As required
Light color
Red
Rated conditional short-circuit current (Iq)
1 kA
Rated operational voltage (Ue) - min
24 V
Overvoltage category
III
Cable length
3.5 m
Connection type
Cable (black) with non-terminated end, 4 pole
Lens type
Round
Flat
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Rated operational voltage
24 V AC/DC (LED)
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts
Tightening torque
2 Nm, Threaded ring

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.