Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

186183

Eaton Moeller® series C22 Changeover switch, With thumb-grip, maintained, 1 N/O, Cable (black) with non-terminated end, 4 pole, 3.5 m, 2 positions, Bezel: titanium

Spécifications générales

Product Name
Eaton Moeller® series C22 Changeover switch
Catalog Number
186183
EAN
4015081816842
Product Length/Depth
3576 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.122 kg
Certifications
VDE 0660
CE
IEC/EN 60947-5-1
UL
CSA
CSA File No.: 165628
CSA Class No.: 321103
UL File No.: E29184
UL 508
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
UL Category Control No.: NKCR
UL listed, CSA certified

Caractéristiques du produit

Type
Selector switch actuator
Actuator color
Black
Product Category
RMQ compact solution
Actuator function
Maintained
Switching function latching
Electric connection type
Other
Fitted with:
Front ring
Operating frequency
2000 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
800 V AC
Actuator type
Toggle
Actuator diameter
4.7 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Opening diameter
22.5 mm
Operating torque
0.3 Nm
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Bezel color
Titanium
Cable material
PUR
Bezel material
Plastic
Design
With thumb-grip
Cable end open
Classical
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Cable length
3.5 m
Connection type
Cable (black) with non-terminated end, 4 pole
Overvoltage category
III
Control circuit reliability
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
Degree of protection
IP66
IP65, rear
NEMA Other
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Number of switch positions
2
Tightening torque
2 Nm, Threaded ring
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts
Switching angle
60 °

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.