Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

186930

Eaton Moeller® series ZFS Clamp with label, For use with T5, T5B, P3, 88 x 27 mm, Inscribed with "Supply disconnecting device" (IEC/EN 60204), Language French

Spécifications générales

Product Name
Eaton Moeller® series ZFS Accessory Clamp with label
Catalog Number
186930
EAN
4015081819829
Product Length/Depth
88 mm
Product Height
3 mm
Product Width
27 mm
Product Weight
0.004 kg
Compliances
CE

Caractéristiques du produit

Used with
T5B
For mechanisms with padlocking feature
Type
Front plates
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Not applicable.
10.12 Electromagnetic compatibility
Not applicable.
10.13 Mechanical function
Not applicable.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Insert label
Label mount
Accessory/spare part type
Device labeling system
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Language
French
Connection type
Plug-in
Functions
Add-on front plates
Inscription
Supply disconnecting device

Exporter les caractéristiques du produit