MDB-BI-12040/BOLIGSKAP-TKS/230V+. TKS Norway meter cabinet for outdoor installation in accordance with NEK-399, incl. package for 230 V TT/IT grounding system
| Product Name |
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
|
| Catalog Number |
187902
|
| EAN |
4015081855872
|
| Product Length/Depth |
250 mm
|
| Product Height |
1200 mm
|
| Product Width |
415 mm
|
| Product Weight |
31 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 61439-3
|
| Special features |
|
| Type |
|
| Fitted with: |
Mounting plate
|
| Degree of protection |
IP55
IK10 |
| Number of fields |
1
|
| Number of meter cabinets |
1
|
| Number of TSG-panels |
0
|
| Application |
|
| RAL-number |
7035
|
| Cover/door type |
Door with 3-point-locking system and rotary-handle
|
| Voltage rating |
230/400 V AC
|
| Built-in depth |
220 mm
|
| Built-in height |
1200 mm
|
| Built-in width |
415 mm
|
| Number of distributor rows |
2
|
| Color |
Grey
|
| Material |
Steel plate
Aluminum, powder-coated Other |
| Mounting method |
Surface mounted (plaster)
|
| Number of rows |
2
|
| Frequency rating of contacts |
50 Hz
|
| Lower connection space |
With clamps
|
| Model |
1-story
|
| Module rack type |
DIN rail
|
| Number of module space units per row |
12
|
| Protection class |
I (earthed)
|
| Protective shrouding material |
Metal
|
| Functions |
Meter Cabinet
|
| Ambient operating temperature – max |
40 °C
|
| Ambient operating temperature – min |
-40 °C
|
| Cable entry |
Cable plugs and grommets at bottom of enclosure
|
| Number of switching device panels |
0
|