Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

197574

Eaton Moeller® series C22 Indicator light, Flush, Cable (black) with non-terminated end, 5-pole, 1 m, red/green/blue/yellow/white, 24 V DC

Spécifications générales

Product Name
Eaton Moeller® series C22 Indicator light
Catalog Number
197574
EAN
4015081943784
Product Length/Depth
561 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.035 kg
Certifications
VDE 0660
IEC/EN 61000-4-3
CE
IEC/EN 60947-5-1
IEC/EN 61000-4-2

Caractéristiques du produit

Type
Indicator lights
Product Category
RMQ compact solution
Electric connection type
Other
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
800 V AC
Bezel color
Other
Cable material
PUR
Lamp socket type
LED
Actuator diameter
4.7 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Heat dissipation per pole, current-dependent Pvid
1 W
Number of pilot lights
1
Opening diameter
22.5 mm
Rated insulation voltage (Ui)
30 V
Rated operational voltage (Ue) - max
24 V
Bezel material
Plastic
Degree of protection
IP Other
NEMA Other
Lens color
White
Voltage type
AC/DC
Design
Flush
Cable end open
Classical
Mounting position
As required
Light color
Yellow
Blue
Red
White
Green
Rated operational voltage (Ue) - min
24 V
Width opening
22.5 mm
Overvoltage category
III
Cable length
1 m
Connection type
Cable (black) with non-terminated end, 5-pole
Lens type
Round
Flat
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Rated operational voltage
20.4 - 28.8 V DC (Transistor outputs)
24 V DC

Exporter les caractéristiques du produit