Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

199997

Eaton Panel-PC, Capacitive multitouch (PCT), 10.1", 2 x Ethernet, 4 x USB3.0, 1 x RS-232, Windows 10, VISUAL DESIGNER

Spécifications générales

Product Name
Eaton XP Panel PC
Catalog Number
199997
EAN
7640130099883
Product Length/Depth
280.5 mm
Product Height
89 mm
Product Width
199.2 mm
Product Weight
3.5 kg
Certifications
CE
UKCA
UL
UL File No.: E205091
Certified by UL for use in Canada
UL report applies to both US and Canada
UL 61010-1
RoHS

Caractéristiques du produit

Type
Industrial PC
Features
Customer individual configuration
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Is the panel builder's responsibility.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Touch screen
Other storage media
Enclosure material
Aluminum (die-cast)
Enclosure type
Other
Ambient operating temperature - max
45 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
82 mm
Equipment heat dissipation, current-dependent Pvid
29 W
Front height
200 mm
Main memory - max
8 MB
Memory capacity (hard disc)
0.064 TB
Number of buttons with LED
0
Number of free slots (AGP)
0
Number of free slots (ISA)
0
Number of free slots (Other)
0
Number of free slots (PCI)
0
Number of free slots (PCMCIA)
0
Number of function buttons
0
Explosion safety category for dust
ATEX dust-ex-protection, II 3D Ex tc IIIC T70°C U
Display size
222.72 x 125.28 mm
16:9
Environmental conditions
Condensation: Non-condensing
Battery runtime
5 years typ.
Voltage type
DC
Operating system
Windows 10
Degree of protection
NEMA 12
IP65
Software
VISUAL DESIGNER
Degree of protection (front side)
IP65
Mounting method
Front build in possible
Number of slots
1 (for SD-Card)
Display lighting
LED
Dimmable via software
Interference immunity
According to EN 55024:2010
According to EN 61131-2:2007
According to EN 61000-6-2:2005
Display type
TFT
Display viewing angle
85°/85°/80°/80° (left/right/up/down)
Lifespan
50,000 h (Service life of back-lighting)
Interfaces
Ethernet (10/100/1000 Mbps)
4 x USB 3.0
1 x DP
1 x HDMI
1 x RS232/RS422/485
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Number of colors of the display
262144
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (PS2)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (SCSI)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
4
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of pixels (horizontal)
1024
Number of pixels (vertical)
600
Number of storage media bays
1
Number of system buttons
0
Operating temperature - max
45 °C
Operating temperature - min
0 °C
Processor clock rate
2 GHz
Pixel resolution
1024 x 600
WSVGA
Preinstalled operating system
Windows 10
Processor type
Intel Atom
Screen size (diagonal)
10.1 in
Static heat dissipation, non-current-dependent Pvs
29 W
Supply voltage at DC - max
36 VDC
Supply voltage at DC - min
18 VDC
Width of the front
281 mm
Product category
Panel PC
Protocol
EtherNet/IP
MODBUS
Other bus systems
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Touch technology
Capacitive multitouch (PCT)
Multi-touch touch panel touch sensor
Number of free PCIe-slots
0

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.