Eaton residential meter stack, Amperage rating: 125A, Bus rating: 800A, Outdoor, Interrupt rating depends on selected main circuit breaker, Single-phase in/single-phase out, 3 Sockets, Aluminum, Ringless, 120/240 Vac
| Product Name |
Eaton residential meter stack
|
| Catalog Number |
1MM312RRL
|
| UPC |
786849052065
|
| Product Length/Depth |
7.01 in
|
| Product Height |
41.8 in
|
| Product Width |
12.26 in
|
| Product Weight |
70 lb
|
| Certifications |
UL Listed
|
| Type |
Multiple metering
|
| Utility approvals |
ME : Central Maine Power
NC : Dominion VA : Dominion ME : Emera Maine (Bangor Hydro Electric Co./ Maine Public Service Company) AR : Entergy LA : Entergy MS : Entergy TX : Entergy GA : Georgia Power TN : Middle Tennessee EMC FL : Tallahassee City Electric SC : South Carolina Electric and Gas (SCE&G) IN : Indiana Michigan Power (IMP) (AEP East) MI : Indiana Michigan Power (IMP) (AEP East) OH : AEP Ohio (AEP East) TN : Appalachian Power (AEP East) VA : Appalachian Power (AEP East) WV : Appalachian Power (AEP East) |
| Interrupt rating |
Depends on selected main circuit breaker
|
| Enclosure |
Outdoor
|
| Bus Rating |
800 A
|
| Phase |
Single-phase in, single-phase out
|
| Voltage rating |
120/240 V
|
| Amperage Rating |
125A
|