Eaton residential meter stack, Multiple metering, 125A, Copper, Bus: 800A, Horn bypass, NEMA 3R, Depends on selected main circuit breaker, Four-jaw, 3, Single-phase in/single-phase out, BR2_, BRH2_, BRHH2_, Ringless, 120/240V
| Product Name |
Eaton residential meter stack
|
| Catalog Number |
1MM312RRLBC
|
| UPC |
782114989876
|
| Product Length/Depth |
12.26 in
|
| Product Height |
41.8 in
|
| Product Width |
7.01 in
|
| Product Weight |
54 lb
|
| Certifications |
UL Listed
|
| Catalog Notes |
For indoor applications where a top endwall with knockouts is needed, order (1) of MM12N1WLK. 1MM units do not come with 5th jaw.
|
| Type |
Multiple metering
|
| Amperage Rating |
125A
|
| Bus material |
Copper
|
| Bus Rating |
800 A
|
| Bypass |
Horn
|
| Number of jaws |
Four-jaw
|
| Number of sockets |
3
|
| Phase |
Single-phase in, single-phase out
|
| Security |
Ringless
|
| Voltage rating |
120/240 V
|
| Enclosure |
NEMA 3R
|
| Interrupt rating |
Depends on selected main circuit breaker
|
| Secondary circuit breaker |
BR2_, BRH2_, BRHH2_
|