Eaton residential meter stack, Amperage rating: 125A, Bus rating: 800A, Outdoor, Interrupt rating depends on selected main circuit breaker, Single-phase in/single-phase out, 5 Sockets, Copper, Ring, 120/240 Vac
| Product Name |
Eaton residential meter stack
|
| Catalog Number |
1MM512RCP
|
| UPC |
786685969756
|
| Product Length/Depth |
7.01 in
|
| Product Height |
57.5 in
|
| Product Width |
12.26 in
|
| Product Weight |
55 lb
|
| Certifications |
UL Listed
|
| Interrupt rating |
Depends on selected main circuit breaker
|
| Enclosure |
Outdoor
|
| Bus Rating |
800 A
|
| Phase |
Single-phase in, single-phase out
|
| Amperage Rating |
125A
|