Eaton resi meter stack, Multiple metering, 200A, Cu, Bus: 800A, No bypass, NEMA 3R, Depends on selected main circuit breaker, Four-jaw, 5, Single-phase in/single-phase out, CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM, Ringless, 120/240V
| Product Name |
Eaton residential meter stack
|
| Catalog Number |
1MM520RRLC
|
| UPC |
782116928132
|
| Product Length/Depth |
13.5 in
|
| Product Height |
74.96 in
|
| Product Width |
6.87 in
|
| Product Weight |
120 lb
|
| Certifications |
UL Listed
|
| Type |
Multiple metering
|
| Amperage Rating |
125A
|
| Bus material |
Copper
|
| Bus Rating |
800 A
|
| Bypass |
None
|
| Number of jaws |
Four-jaw
|
| Number of sockets |
5
|
| Phase |
Single-phase in, single-phase out
|
| Security |
Ringless
|
| Voltage rating |
120/240 V
|
| Utility approvals |
NC : Dominion
VA : Dominion |
| Enclosure |
NEMA 3R
|
| Interrupt rating |
Depends on selected main circuit breaker
|
| Secondary circuit breaker |
CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM
|