Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

215352

Eaton Moeller® series TM Control circuit switches, TM, 10 A, flush mounting, Contacts: 2, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

Spécifications générales

Product Name
Eaton Moeller® series TM Accessory Control circuit isolator
Catalog Number
215352
EAN
4015082153526
Product Length/Depth
77 mm
Product Height
48 mm
Product Width
30 mm
Product Weight
0.072 kg
Certifications
IEC/EN 60947-3
UL Category Control No.: NLRV
Certified by UL for use in Canada
CSA-C22.2 No. 94
VDE 0660
IEC/EN 60947-5-1
UL
CE
CSA-C22.2 No. 14-05
UL File No.: E36332
CSA
UL 508
UL report applies to both US and Canada
IEC/EN 60947
Catalog Notes
up to 250 V AC per contact

Caractéristiques du produit

Type
Control circuit switch
Product Category
Control switches
Features
Version as main switch
Actuator color
Black
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Black rotary handle and locking ring
Operating frequency
1200 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated impulse withstand voltage (Uimp)
4000 V AC
Rated permanent current at AC-23, 400 V
6.6 A
Rated uninterrupted current (Iu)
10 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
90 °
Device construction
Built-in device fixed built-in technique
Electrical connection type of main circuit
Screw connection
Design
8291
Mounting position
As required
Actuator type
Door coupling rotary drive
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.33 HP
Assigned motor power at 115/120 V, 60 Hz, 3-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
1 HP
Assigned motor power at 277 V, 60 Hz, 1-phase
0.75 HP
Equipment heat dissipation, current-dependent Pvid
0.15 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.15 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Degree of protection (front side)
IP65
Number of poles
2
Mounting method
Flush mounting
Degree of protection
NEMA 12
Suitable for
Front mounting 4-hole
Locking facility
Lockable in the 0 (Off) position
Functions
STOP function
Interlockable
Number of switches
1
Screw size
M2.5, Terminal screw
Lifespan, mechanical
1,000,000 Operations
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A300 (UL/CSA)
Terminal capacity
1 x 1.5 mm², flexible
1 x 1.0 mm², flexible with ferrules to DIN 46228
2 x 1.0 mm², flexible with ferrules to DIN 46228
2 x 1,5 mm², solid or stranded
1 x 1.5 mm², solid or stranded
2 x 1.5 mm², flexible
14 AWG, solid or flexible with ferrule
Switching capacity (main contacts, general use)
10 A, Rated uninterrupted current max. (UL/CSA)
Number of auxiliary contacts (normally open contacts)
0
Number of contact units
1
Rated operating voltage (Ue) - max
500 V
Rated operating voltage (Ue) - min
500 V
Rated operational voltage (Ue) at AC - max
500 V
Short-circuit protection rating
10 A gG/gL, Fuse, Contacts
Rated operational current (Ie) at AC-21, 440 V
10 A
Rated operational current for specified heat dissipation (In)
10 A
Rated operational power at AC-23A, 400 V, 50 Hz
3 kW
Tightening torque
3.5 lb-in, Screw terminals
0.4 Nm, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Rated Switching Capacity
0.33 HP at 120 V AC, single-phase
0.75 HP at 120 V AC, three-phase
0.75 HP at 240 V AC, single-phase
0.75 HP at 277 V AC, single-phase
1 HP at 240 V AC, three-phase
Housing color
Black
Housing material
Plastic

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.