Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

220223

Eaton Moeller® series B3 Three-phase busbar link, Circuit-breaker: 2, 119 mm

Spécifications générales

Product Name
Eaton Moeller® series B3 Accessory Three-phase busbar link
Catalog Number
220223
EAN
4015082202231
Product Length/Depth
117 mm
Product Height
36 mm
Product Width
33 mm
Product Weight
0.143 kg
Certifications
IEC/EN 60947-4-1
CE
CSA Class No.: 3211-06
UL
UL 508
UL Category Control No.: NLRV
CSA
UL File No.: E36332
CSA-C22.2 No. 14
CSA File No.: 165628
Catalog Notes
  • 2 circuit breaker with auxiliary contact or trip indicator built onto the right side
  • protective against direct contact

Caractéristiques du produit

Features
Insulated
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Pin
Pollution degree
3
Rated operational current for specified heat dissipation (In)
128 A
Rated operational voltage (Ue) at AC - max
690 V
Rated surge voltage
6 KV
Rated uninterrupted current (Iu)
128 A
Static heat dissipation, non-current-dependent Pvs
0 W
Suitable for number of devices
2
Product category
Accessories
Number of poles
Three-pole
Color
Black
Rated impulse withstand voltage (Uimp)
6000 V AC
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
6 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
2 W
Number of modular spacings
6.61
Number of phases
3
Pitch dimensions
64 mm
Rated operational voltage (Ue) - max
690 V
Overvoltage category
III
Suitable for
2 Circuit-breakers
Mounting width
55 + 9 mm

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.