Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

240083

Eaton Moeller® series DILM Incoming connection block, for DILM7-12

Spécifications générales

Product Name
Eaton Moeller® series DILM connection clamp
Catalog Number
240083
EAN
4015082400835
Product Length/Depth
43 mm
Product Height
34 mm
Product Width
44 mm
Product Weight
0.044 kg
Certifications
IEC/EN 60947-4-1
CE
CSA Class No.: 2411-03
CSA File No.: 012528
UL
UL File No.: E36332
CSA
UL Category Control No.: NLRV
CSA-C22.2 No. 14-05
UL 508

Caractéristiques du produit

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Rated operational current for specified heat dissipation (In)
35 A
Rated uninterrupted current (Iu)
35 A
Static heat dissipation, non-current-dependent Pvs
0 W
Width clamp
39 mm
Product category
Accessories
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Conductor cross section - max
16 mm²
Equipment heat dissipation, current-dependent Pvid
0.3 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.1 W
Rated operational voltage (Ue) - max
690 V
Terminal capacity (flexible with ferrule AWG)
14 - 8
Suitable for
Round conductor connection
Other
Terminal capacity (stranded)
2.5 - 16 mm²
Rated operational current
0 A
Terminal capacity (flexible with ferrule)
2.5 - 16 mm²

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.