Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Commercialisation bientôt interrompue

257891

Eaton XIOC Digital input card for XC100/200, 24 V DC, 8DI

Spécifications générales

Product Name
Eaton XIOC Accessory Input card
Catalog Number
257891
EAN
4015082578916
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.135 kg
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Class No.: 2252-01
IEC/EN 61131-2
UL Category Control No.: NRAQ
CSA
UL File No.: E135462
CSA File No.: 012528
UL
CSA-C22.2 No. 0-M
CE
EN 50178
CSA-C22.2 No. 142-M
UL508

Caractéristiques du produit

Used with
XC100/200 (expandable with up to 15 XI/OC modules)
Type
Digital module
Voltage rating
24 Vdc
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw-/spring clamp connection
Number of inputs (digital)
8
Pollution degree
2
Number of channels
8
Terminals
  • Optionally, screw terminals or spring-loaded terminals for digital/analog modules
  • Plug-in terminal block
Admissible range
20.4 – 28.8 V (11.8 – 14.4 V), Power supply
Explosion safety category for dust
None
Input
Voltage (DC)
8 Inputs (24 V DC)
Explosion safety category for gas
None
Output current
0 A
Current consumption
26 mA, with fitted modules
Voltage type
DC
Input voltage
24 V DC (modules)
Overvoltage category
II
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at signal 1
4 mA
Emitted interference
Class A (according to DIN/EN 55011/22)
Potential isolation
Digital inputs: Opto-isolated
Power loss
Max. 0.8 W
Number of outputs (digital)
0
Impact resistance
500 g/⌀ 50 mm ±25 g
Residual ripple
≤ 5 %
Data transmission type
None
Rated operational voltage
24 (12) V DC
Degree of protection
IP20
Delay time
≤ 5 ms typ., Digital inputs 24 V DC, Delay time from 0 to 1, Debounce ON
≤ 5 ms (normally 4 ms), Debounce ON
Vibration resistance
57 - 150 Hz ± 1.0 mm
10 - 57 Hz, ± 0.075 mm
Input impedance
3.5 kΩ
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Switching level
≤ 15 V DC, ON, Voltage level to IEC 61131-2, limit value type 1, Inputs
≤ 5 V DC, OFF, Voltage level to IEC 61131-2, limit value type 1, Inputs
Short-circuit protection
Yes, Outputs
Input current
6.9 mA
Voltage dips
10 ms
LED indicator
Status indication: Green LED
Permitted voltage at input - max
28.8 V
Permitted voltage at input - min
20.4 V
Permitted voltage at output - max
28.8 V
Permitted voltage at output - min
20.4 V
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Static heat dissipation, non-current-dependent Pvs
0.8 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Time delay at signal exchange - max
4 ms
Time delay at signal exchange - min
1 ms
Protection
Protection class: 1

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.