| Product Name |
Eaton Distribution parts
|
| Catalog Number |
263942
|
| EAN |
4015082639426
|
| Product Length/Depth |
25 mm
|
| Product Height |
14 mm
|
| Product Width |
10 mm
|
| Product Weight |
0.004 kg
|
| Compliances |
RoHS conform
|
| Surface protection |
Nickel-plated
|
| Nominal current |
50 A
|
| Model |
Other
|