Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

276493

Eaton Moeller® series DILA Contactor relay, *V DC, 3 N/O, 1 NC, Spring-loaded terminals, DC operation

Spécifications générales

Product Name
Eaton Moeller® series DILA Control relay
Catalog Number
276493
Product Length/Depth
75 mm
Product Height
68 mm
Product Width
45 mm
Product Weight
0.286 kg
Certifications
UL
VDE 0660
EN 60947-5-1
CSA
CSA-C22.2 No. 14-05
CSA File No.: 012528
UL Category Control No.: NKCR
IEC/EN 60947
CSA Class No.: 3211-03
IEC/EN 60947-4-1
UL 508
UL File No.: E29184
CE
Catalog Notes
This item can only be ordered until December 31, 2023 with a maximum delivery date of May 31, 2024.

Caractéristiques du produit

Features
Positive operating contacts to EN 60947-5-1 appendix L, including auxiliary contact module
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Built-in suppressor circuit
Suppressor circuit
Positive operation contacts
Operating frequency
9000 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.8 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally closed contacts, delayed switching)
0
Number of auxiliary contacts (normally open contacts)
3
Number of auxiliary contacts (normally open contacts, leading)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
3
Power consumption (pick-up) at DC
2.6 W
Power consumption (sealing) at DC
2.6 W
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
6000 V AC
Connection
Spring-loaded terminals
Switching time (DC operated, make contacts, opening delay) - max
12 ms
Application
Contactor relays
Product category
DILA relays
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Conventional thermal current Ith at 60°C (3-pole, open)
16 A
Voltage type of operating voltage
AC/DC
Rated switch current
16 A
Operating voltage at AC, 50 Hz - min
17 V
Operating voltage at AC, 50 Hz - max
500 V
Operating voltage at AC, 60 Hz - min
17 V
Operating voltage at AC, 60 Hz - max
500 V
Operating voltage at DC - min
24 VDC
Operating voltage at DC - max
220 VDC
Screwdriver size
0.6 x 3.5 mm, Spring-loaded terminals
Voltage type
DC
Code number
31E
Degree of protection
IP20
Overvoltage category
III
Control circuit reliability
λ < 5 x 10-7 (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Connection type (auxiliary circuit)
Spring clamp connection
Duty factor
100 %
Lifespan, mechanical
20,000,000 Operations (DC operated)
Mounting method
DIN-rail/screw
Pick-up voltage
0.8 - 1.1 V DC x Uc
0.7 - 1.3 V DC x Uc (at 24 V: without auxiliary contact module and at ambient air temperature + 40 °C)
Voltage tolerance
Smoothed DC, three-phase bridge rectifiers or smoothed double-wave rectification
Safe isolation
400 V AC, Between coil and auxiliary contacts, According to EN 61140
400 V AC, Between auxiliary contacts, According to EN 61140
Rated operational current (Ie)
3 A at 110 V, DC L/R ≤ 15 ms (with 1 contact in series)
5 A at 220 V, DC L/R ≤ 15 ms (with 3 contacts in series)
2 A at 110 V, DC L/R ≤ 50 ms (with 3 contacts in series)
1 A at 220 V, DC L/R ≤ 15 ms (with 1 contact in series)
10 A at 60 V, DC L/R ≤ 15 ms (with 2 contacts in series)
1 A at 220 V, DC L/R ≤ 50 ms (with 3 contacts in series)
10 A at 24 V, DC L/R ≤ 15 ms (with 1 contact in series)
4 A at 60 V, DC L/R ≤ 50 ms (with 3 contacts in series)
6 A at 60 V, DC L/R ≤ 15 ms (with 1 contact in series)
6 A at 110 V, DC L/R ≤ 15 ms (with 3 contacts in series)
4 A at 24 V, DC L/R ≤ 50 ms (with 3 contacts in series)
16 A
Switching capacity (auxiliary contacts, general use)
15 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
12 V
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
4 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Rated operational current (Ie) at AC-15, 500 V
1.5 A
Rated operational current for specified heat dissipation (In)
15.5 A
Rated operational voltage (Ue) at AC - max
690 V
Static heat dissipation, non-current-dependent Pvs
3 W
Stripping length (main cable)
10 mm
Switching time (DC operated, make contacts, closing delay) - max
31 ms
Terminal capacity (flexible with ferrule)
2 x (0.75 - 1.5) mm², Spring-loaded terminals with or without ferrule DIN 46228
1 x (0.75 - 1.5) mm², Spring-loaded terminals with or without ferrule DIN 46228
Shock resistance
7 g, N/O auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
5 g, N/C auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Terminal capacity (solid/stranded AWG)
18 - 14, Spring-loaded terminals
Short-circuit protection rating without welding
10 A gG/gL, 500 V, Max. Fuse, Contacts
Terminal capacity (solid)
2 x (0.75 - 2.5) mm², Spring-loaded terminals
1 x (0.75 - 2.5) mm², Spring-loaded terminals
Actuating voltage
*V DC

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.