Télécharger le document () de 20
Discontinué

277615

Eaton Moeller® series DILM Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 NC, 24 V 50/60 Hz, AC operation, Spring-loaded terminals DILMC17-01(24V50/60HZ)

Une version plus récente de ce produit est disponible :

Spécifications générales

Product Name
Eaton Moeller® series DILM contactor
Catalog Number
277615
EAN
4015082776152
Product Length/Depth
97 mm
Product Height
85 mm
Product Width
45 mm
Product Weight
0.433 kg
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed
IEC/EN 60947-4-1
CSA-C22.2 No. 60947-4-1-14
CSA File No.: 012528
CSA Class No.: 2411-03, 3211-04
IEC/EN 60947
UL 60947-4-1
UL
CE
VDE 0660
UL File No.: E29096
UL Category Control No.: NLDX
CSA
Catalog Notes
Contacts according to EN 50012

Caractéristiques du produit

Used with
Can be combined with auxiliary contacts: DILA-XHIC(V)
Amperage Rating
170A
HP rating - max
10,25/40,60,125,125 (1/3PH @120,240/208,240,480,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing small contactor
Voltage rating
400 V
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Mirror contact
Frequency rating
50-60 Hz
Operating frequency
5000 mechanical Operations/h (AC operated)
Pollution degree
3
Utilization category
AC-3: Normal AC induction motors: starting, switch off during running
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
8000 V AC
Connection
Spring-loaded terminals
Frame size
FS2
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
2 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
5 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
3 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
5 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
10 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
15 HP
Conventional thermal current Ith (1-pole, enclosed)
80 A
Conventional thermal current Ith (3-pole, enclosed)
32 A
Conventional thermal current Ith at 55°C (3-pole, open)
37 A
Conventional thermal current Ith of main contacts (1-pole, open)
88 A
Equipment heat dissipation, current-dependent Pvid
2.1 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.7 W
Application
Contactors for Motors
Product category
Contactors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Terminals
Spring-cage terminals on auxiliary and control circuit terminals
Arcing time
10 ms
Electrical connection type of main circuit
Spring clamp connection
Screwdriver size
3.5 mm, Spring-loaded terminals, Control circuit cables
2, Terminal screw, Main cables, Pozidriv screwdriver
0.8 x 5.5/1 x 6 mm, Terminal screw, Main cables, Standard screwdriver
Voltage type
AC
Degree of protection
IP00
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
3
Operating temperature - max
60 °C
Operating temperature - min
-25 °C
Rated breaking capacity at 220/230 V
170 A
Rated breaking capacity at 380/400 V
170 A
Rated breaking capacity at 500 V
170 A
Rated breaking capacity at 660/690 V
120 A
Rated control supply voltage (Us) at AC, 50 Hz - max
24 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Coil voltage
24 Vac, 50-60 Hz
Contact configuration
1 NC
Continuous ampere rating
40 A
Series
XT IEC
Drop-out voltage
AC operated: 0.6 - 0.3 x UC, AC operated
Overvoltage category
III
Duty factor
100 %
Number of contacts
1 NC
Emitted interference
According to EN 60947-1
Operation
Non-reversing
Interference immunity
According to EN 60947-1
Lifespan, mechanical
10,000,000 Operations (AC operated)
7,000,000 Operations (Coil 50/60 Hz)
Pick-up voltage
0.8 - 1.1 V AC x Uc
Power consumption, pick-up, 50 Hz
58 VA, Dual-frequency coil in a cold state and 1.0 x Us
62 VA, Dual-frequency coil in a cold state and 1.0 x Us
Safe isolation
440 V AC, Between coil and contacts, According to EN 61140
440 V AC, Between the contacts, According to EN 61140
Power consumption, pick-up, 60 Hz
58 VA, Dual-frequency coil in a cold state and 1.0 x Us
62 VA, Dual-frequency coil in a cold state and 1.0 x Us
Screw size
M5, Terminal screw, Main cables
Power consumption, sealing, 50 Hz
2.1 W, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
2.1 W, Dual-frequency coil in a cold state and 1.0 x Us
6.5 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
9.1 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Terminal capacity (stranded)
1 x 16 mm², Main cables
Switching capacity (auxiliary contacts, general use)
1 A, 250 V DC, (UL/CSA)
10 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)
Terminal capacity (flexible with ferrule)
1 x (0.75 - 16) mm², Main cables
2 x (0.75 - 10) mm², Main cables
1 x (0.75 - 1.5) mm², Control circuit cables, Spring-loaded terminals
2 x (0.75 - 1.5) mm², Control circuit cables, Spring-loaded terminals
Shock resistance
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
5.3 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
3.5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
6.9 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
Terminal capacity (solid)
2 x (0.75 - 10) mm², Main cables
1 x (0.75 - 16) mm², Main cables
1 x (0.75 - 2.5) mm², Control circuit cables, Spring-loaded terminals
2 x (0.75 - 2.5) mm², Control circuit cables, Spring-loaded terminals
Terminal capacity (solid/stranded AWG)
18 - 14, Control circuit cables, Spring-loaded terminals
Single 18 - 6, double 18 - 8, Main cables
Switching capacity (main contacts, general use)
40 A, Maximum motor rating (UL/CSA)
Power consumption
7.5 kW
Tightening torque
3.2 Nm, Screw terminals, Main cables
Terminal capacity (flexible)
2 x (0.75 - 2.5) mm², Control circuit cables, Spring-loaded terminals
1 x (0.75 - 2.5) mm², Control circuit cables, Spring-loaded terminals
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated insulation voltage (Ui)
690 V
Rated making capacity up to 690 V (cos phi to IEC/EN 60947)
238 A
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
40 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
18 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
18 A
Rated operational current (Ie) at AC-3, 440 V
18 A
Rated operational current (Ie) at AC-3, 500 V
18 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
12 A
Rated operational current (Ie) at AC-4, 220 V, 230 V, 240 V
10 A
Rated operational current (Ie) at AC-4, 400 V
10 A
Rated operational current (Ie) at AC-4, 440 V
10 A
Rated operational current (Ie) at AC-4, 500 V
10 A
Rated operational current (Ie) at AC-4, 660 V, 690 V
8 A
Rated operational current (Ie) at DC-1, 110 V
35 A
Rated operational current (Ie) at DC-1, 220 V
35 A
Rated operational current (Ie) at DC-1, 60 V
35 A
Rated operational current for specified heat dissipation (In)
18 A
Rated operational power at AC-3, 240 V, 50 Hz
5.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
7.5 kW
Rated operational power at AC-3, 415 V, 50 Hz
10 kW
Rated operational power at AC-4, 220/230 V, 50 Hz
2.5 kW
Rated operational power at AC-4, 240 V, 50 Hz
3 kW
Rated operational power at AC-4, 380/400 V, 50 Hz
4.5 kW
Rated operational power at AC-4, 415 V, 50 Hz
5 kW
Rated operational power at AC-4, 440 V, 50 Hz
5.5 kW
Rated operational power at AC-4, 500 V, 50 Hz
6 kW
Rated operational power at AC-4, 660/690 V, 50 Hz
6.5 kW
Rated operational power (NEMA)
7.4 kW
Rated operational voltage (Ue) at AC - max
690 V
Resistance per pole
2.7 mΩ
Static heat dissipation, non-current-dependent Pvs
2.1 W
Stripping length (control circuit cable)
10 mm
Stripping length (main cable)
10 mm
Switching time (AC operated, make contacts, closing delay) - max
22 ms
Switching time (AC operated, make contacts, closing delay) - min
16 ms
Switching time (AC operated, make contacts, opening delay) - max
14 ms
Switching time (AC operated, make contacts, opening delay) - min
8 ms
Short-circuit current rating (basic rating)
125 A, max. CB, SCCR (UL/CSA)
125 A, max. Fuse, SCCR (UL/CSA)
5 kA, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
10/100 kA, Fuse, SCCR (UL/CSA)
10/65 kA, CB, SCCR (UL/CSA)
50/32 A, max. CB, SCCR (UL/CSA)
125/70 A, Class J, max. Fuse, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
125/70 A, Class J, max. Fuse, SCCR (UL/CSA)
10/100 kA, Fuse, SCCR (UL/CSA)
10/22 kA, CB, SCCR (UL/CSA)
50/32 A, max. CB, SCCR (UL/CSA)
Short-circuit protection rating (type 1 coordination) at 400 V
63 A gG/gL
Suitable for
Also motors with efficiency class IE3
Short-circuit protection rating (type 1 coordination) at 690 V
50 A gG/gL
Short-circuit protection rating (type 2 coordination) at 400 V
35 A gG/gL
Short-circuit protection rating (type 2 coordination) at 690 V
35 A gG/gL
Special purpose rating of ballast electrical discharge lamps
40 A (480V 60Hz 3phase, 277V 60Hz 1phase)
40 A (600V 60Hz 3phase, 347V 60Hz 1phase)
Special purpose rating of definite purpose rating
18 A, FLA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
108 A, LRA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
Special purpose rating of elevator control
9.6 A, 240 V 60 Hz 3-ph, (UL/CSA)
10 HP, 600 V 60 Hz 3-ph, (UL/CSA)
3 HP, 240 V 60 Hz 3-ph, (UL/CSA)
11 A, 600 V 60 Hz 3-ph, (UL/CSA)
7.5 HP, 480 V 60 Hz 3-ph, (UL/CSA)
11 A, 480 V 60 Hz 3-ph, (UL/CSA)
3 HP, 200 V 60 Hz 3-ph, (UL/CSA)
11 A, 200 V 60 Hz 3-ph, (UL/CSA)
Special purpose rating of refrigeration control (CSA only)
240 A, LRA 480 V 60 Hz 3phase; (CSA)
40 A, FLA 480 V 60 Hz 3phase; (CSA)
180 A, LRA 600 V 60 Hz 3phase; (CSA)
30 A, FLA 600 V 60 Hz 3phase; (CSA)
Special purpose rating of resistance air heating
40 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
40 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
Special purpose rating of tungsten incandescent lamps
40 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
40 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
Operating temperature
-25° to 60°C
Conventional thermal current Ith at 40°C (3-pole, open)
40 A
Conventional thermal current Ith at 50°C (3-pole, open)
38 A
Conventional thermal current Ith at 60°C (3-pole, open)
35 A
Rated operational power at AC-3, 440 V, 50 Hz
10.5 kW
Rated operational power at AC-3, 500 V, 50 Hz
12 kW
Rated operational power at AC-3, 690 V, 50 Hz
11 kW
Actuating voltage
24 V 50/60 Hz
Altitude
Max. 2000 m
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
690 V

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.