Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

280935

Eaton Moeller® series P5 On-Off switch, P5, 250 A, flush mounting, 3 pole, with black thumb grip and front plate

Spécifications générales

Product Name
Eaton Moeller® series P5 On-off switch
Catalog Number
280935
EAN
4015082809355
Product Length/Depth
150 mm
Product Height
150 mm
Product Width
130 mm
Product Weight
1.865 kg
Compliances
CE Marked
Certifications
IEC 60947
CSA Std. C22.2 No. 14-05
UL 508
EN 60947-3
VDE
CSA-C22.2 No. 14-05
UL File No.: E36332
IEC/EN 60204
IEC/EN 60947
UL
VDE 0660
IEC/EN 60947-3
UL Category Control No.: NLRV
CSA
CSA Class No.: 3211-05
CSA File No.: 223805
CE
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Caractéristiques du produit

Product Category
On-Off switch
Actuator color
Black
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Black thumb grip and front plate
Operating frequency
50 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated impulse withstand voltage (Uimp)
8000 V AC
Rated permanent current at AC-21, 400 V
250 A
Rated permanent current at AC-23, 400 V
250 A
Rated uninterrupted current (Iu)
250 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching power at 400 V
90 kW
Voltage per contact pair in series
42 V
Accessories
Auxiliary contact or neutral conductor fitted by user.
Rated operational power at AC-3, 500 V, 50 Hz
75 kW
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
4,6 kA, Contacts, 1 second
4.6 kA
Electrical connection type of main circuit
Frame clamp
Mounting position
As required
Actuator type
Short thumb-grip
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
15 HP
Assigned motor power at 115/120 V, 60 Hz, 3-phase
30 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
30 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
60 HP
Assigned motor power at 277 V, 60 Hz, 1-phase
30 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
75 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
75 HP
Equipment heat dissipation, current-dependent Pvid
8 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
8 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
30 kA
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Degree of protection (front side)
IP65
Number of poles
3
Mounting method
Flush mounting
Degree of protection
NEMA 12
Suitable for
Front mounting 4-hole
Branch circuits, suitable as motor disconnect, (UL/CSA)
Number of switches
1
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Screw size
6 mm AF, Hexagon socket-head spanner, Terminal screw
Lifespan, mechanical
80,000 Operations
Load rating
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600 (UL/CSA)
Terminal capacity
300 MCM (AWG), flexible
350 MCM (AWG), solid or flexible conductor with ferrule
2 x 70 mm², solid or stranded
2 x 20 x 3 mm Number of segments x width x thickness, copper strip
1 x 185 mm², solid or stranded
1 x 120 mm², flexible with ferrules to DIN 46228
2 x 50 mm², flexible with ferrules to DIN 46228
1 x 20 x 5 mm Number of segments x width x thickness, copper strip
Switching capacity (main contacts, general use)
250 A, Rated uninterrupted current max. (UL/CSA)
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Number of auxiliary contacts (normally open contacts)
0
Number of contacts in series at DC-23A, 120 V
3
Number of contacts in series at DC-23A, 24 V
3
Number of contacts in series at DC-23A, 48 V
3
Number of contacts in series at DC-23A, 60 V
3
Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3)
1600 A
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
1380 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
1250 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
400 A
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
1700 A
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Short-circuit current rating (basic rating)
10 kA, SCCR (UL/CSA)
600A Class RK1, max. Fuse, SCCR (UL/CSA)
Short-circuit current rating (high fault)
400 A, Class J, max. Fuse, SCCR (UL/CSA)
65 kA, SCCR (UL/CSA)
Short-circuit protection rating
250 A gG/gL, Fuse, Contacts
Rated operational current (Ie) at AC-21, 440 V
250 A
Rated operational current (Ie) at AC-23A, 230 V
126 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
170 A
Rated operational current (Ie) at AC-23A, 500 V
156 A
Rated operational current (Ie) at AC-23A, 690 V
50 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
126 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
105 A
Rated operational current (Ie) at AC-3, 500 V
118 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
45 A
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms
250 A
Rated operational current (Ie) at DC-23A, 120 V
80 A
Rated operational current (Ie) at DC-23A, 24 V
250 A
Rated operational current (Ie) at DC-23A, 48 V
250 A
Rated operational current (Ie) at DC-23A, 60 V
250 A
Rated operational current for specified heat dissipation (In)
250 A
Rated operational power at AC-23A, 220/230 V, 50 Hz
37 kW
Rated operational power at AC-23A, 400 V, 50 Hz
90 kW
Rated operational power at AC-23A, 500 V, 50 Hz
110 kW
Rated operational power at AC-23A, 690 V, 50 Hz
45 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
55 kW
Rated operational power at AC-3, 415 V, 50 Hz
55 kW
Rated operational power at AC-3, 690 V, 50 Hz
40 kW
Tightening torque
16 Nm, Screw terminals
140 lb-in, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Rated Switching Capacity
15 HP at 120 V AC, single-phase
30 HP at 120 V AC, three-phase
30 HP at 240 V AC, single-phase
30 HP at 277 V AC, single-phase
60 HP at 240 V AC, three-phase
75 HP at 480 V AC, three-phase
75 HP at 600 V AC, three-phase
Housing color
Black
Housing material
Plastic

Exporter les caractéristiques du produit