Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

281545

Eaton XIOC Analog I/O module for XC100/200, 24 V DC, 2AI, 1AO(0-10V, 0-20mA)

Spécifications générales

Product Name
Eaton XIOC I/O module
Catalog Number
281545
EAN
4015082815455
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.125 kg
Certifications
CSA-C22.2 No. 142-M
CSA Class No.: 2252-01
CE
CSA-C22.2 No. 0-M
EN 50178
UL
UL File No.: E135462
IEC/EN 61131-2
CSA
UL Category Control No.: NRAQ
UL508
CSA File No.: 012528

Caractéristiques du produit

Used with
XC100/200 (expandable with up to 15 XI/OC modules)
Type
Analog module
Features
Output, voltage
Output, current
Analog outputs configurable
Input, current
Output signal configurable
Input, voltage
Analog inputs configurable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw-/spring clamp connection
Pollution degree
2
Number of channels
2, Input
Resolution
  • 12 Bit
  • 14 Bit (Analog outputs, current)
Terminals
  • Optionally, screw terminals or spring-loaded terminals for digital/analog modules
  • Plug-in terminal block
Admissible range
20.4 – 28.8 V (11.8 – 14.4 V), Power supply
Explosion safety category for dust
None
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Resolution of the analog inputs
14 Bit
Resolution of the analog outputs
12 Bit
Static heat dissipation, non-current-dependent Pvs
1.4 W
Input
2 Inputs (0 - 10 V, 0 - 20 mA)
Output voltage
0 - 10 V DC
Explosion safety category for gas
None
Output current
Max. 0.02 A
Current consumption
200 mA, external, Outputs
100 mA (typ.), internal (5 V DC), Inputs
Output
1 Output (0 - 10 V, 0 - 20 mA)
Input voltage
0 - 10 V DC (Input modules)
Overvoltage category
II
Emitted interference
Class A (according to DIN/EN 55011/22)
Potential isolation
Analog inputs: no
Analog outputs: no
Between Inputs and Outputs: no
Power loss
Max. 1.4 W
Conversions
1 ms
< 1 ms
Number of inputs (analog)
2
Protection class
1
Connection type
Plug-in terminal block, Outputs
Impact resistance
500 g/⌀ 50 mm ±25 g
Residual ripple
≤ 5 %
Rated operational voltage
24 (12) V DC
Degree of protection
IP20
Vibration resistance
10 - 57 Hz, ± 0.075 mm
57 - 150 Hz ± 1.0 mm
Input impedance
40 kΩ
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Short-circuit protection
Yes, Short-circuit rating, Outputs
Input current
0 - 20 mA
Total error
Normally 0.4 %, Inputs/Outputs
Interfaces
Terminating resistor: ≤ 2 kΩ
Voltage dips
10 ms
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of outputs (analog)
1

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.