Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

303692

IN63N4-50W-1. Switch-disconnector, 4p, 5000 A, withdrawable

Spécifications générales

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
303692
EAN
9010238192270
Product Length/Depth
474 mm
Product Height
524 mm
Product Width
1036 mm
Product Weight
200 kg
Compliances
IEC/EN 60947
RoHS conform

Caractéristiques du produit

Amperage Rating
5000 A
Frame
IN63
Pollution degree
3
Lifespan, mechanical
5000 operations
8000 operations (switching capacity, with maintenance)
Utilization category
B
Mounting Method
Withdrawable
Rated impulse withstand voltage (Uimp)
8000 V AC
Direction of incoming supply
As required
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Heat dissipation at rated current with fixed mounting
400 W
Number of standard mechanical operations per hour - max
60
Opening delay (total)
40 ms
Power of withdrawable switch with cassette
1000 W
Rated insulation voltage (Ui)
1000 V
Overvoltage category
III
Weight of cassette version (3-pole)
103 kg
Weight of cassette version (4-pole)
103 kg
Weight of fixed withdrawable version (4-pole)
200 kg
Protection
None
Voltage rating at AC
690 V
Number of poles
Four-pole
Degree of protection
IP20
IP41 with door sealing frame
IP54 with protective cover
Closing delay via spring release
40 ms
Lifespan, electrical
3000 operations
Type
  • Air circuit breakers/switch-disconnector
  • Open switch-disconnector
Rated short-circuit making capacity up to 440 V, 50/60 Hz
187 kA
Rated short-circuit making capacity up to 690 V, 50/60 Hz
187 kA
Rated short-time withstand current (t = 1 s)
85 kA
Rated short-time withstand current at 50/60 Hz (t = 3 s)
65 kA
Rated uninterrupted current (Iu) at 50°C
5000 A
Rated uninterrupted current (Iu) at 60°C
5000 A
Rated uninterrupted current (Iu) at 70°C
5000 A

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.