Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

305936

Eaton Moeller series xEffect - FAZ-DC MCB. B, 7A, 2pole, RT

Spécifications générales

Product Name
Eaton Moeller series xEffect - FAZ-DC MCB
Catalog Number
305936
EAN
9010238217331
Product Length/Depth
105 mm
Product Height
75.5 mm
Product Width
35.4 mm
Product Weight
0.252 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

Caractéristiques du produit

Amperage Rating
7 A
Features
Additional equipment possible
Frame
45 mm
Pollution degree
2
Lifespan, mechanical
20000 operations
Degree of protection
IP20
Rated impulse withstand voltage (Uimp)
4 kV
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Lift terminals
Tripping characteristic
B
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Built-in depth
75.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Width in number of modular spacings
2
Voltage type
DC
Mounting position
As required
Overvoltage category
III
Number of poles
Two-pole
Lifespan, electrical
4000 operations
Release characteristic
B
Type
  • FAZ-DC
  • Miniature circuit breaker
Mounting width
36 mm
Selectivity class
3
Mounting width per pole
17.7 mm
Number of poles (protected)
2
Number of poles (total)
2
Rated insulation voltage (Ui)
440 V
Rated operational voltage (Ue) - max
500 V
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
10 kA
Rated switching capacity (IEC/EN 60947-2)
10 kA
Terminal capacity (control cable)
25 mm² (1x)
Power loss
3.3 W

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.