Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

350P09C

Eaton Bussmann series low voltage british standard fuse, 350A, AC 600 V, DC 250 V, HRCII-MISC, 59 x 136 mm, gL/gG, CSA

Spécifications générales

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
350P09C
EAN
5027590044806
UPC
051712551199
Product Length/Depth
38 mm
Product Height
38 mm
Product Width
135 mm
Product Weight
555 g
Compliances
RoHS Compliant

Caractéristiques du produit

Amperage Rating
350 A
Construction type
HRCII-MISC
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
113 mm
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Rated voltage DC
250 V
Class
Class gG/gL
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction size
Other
Fuse shape
Center blades
Voltage type
AC/DC
Voltage rating
600 V
Type
Canadian fuse
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit