Fuse-link, high speed, 350 A, DC 750 V, 231.3 x 73.3mm, gL/gG, IEC
| Product Name |
Eaton Bussmann series high speed traction fuse
|
| Catalog Number |
350RC
|
| EAN |
5027590339995
|
| Product Length/Depth |
232 mm
|
| Product Height |
74 mm
|
| Product Width |
74 mm
|
| Product Weight |
0.001 g
|
| Certifications |
IEC 60269-1
|
| Amperage Rating |
350 A
|
| Breaking capacity |
80 kA
|
| Voltage type |
DC
|
| Utilization category |
Other
|
| Release characteristic |
Other
|
| Fuse indicator |
None
|
| Frequency rating - min |
45 Hz
|
| Frequency rating - max |
62 Hz
|
| Rated switching capacity |
80 A
|
| Class |
Class C gL/gG
|
| Watt losses |
41 W
|
| Fuse shape |
Cylindrical, center bolted tags
|
| Mounting dimension |
M10
|
| Center-to-center distance of connections |
196.6 mm
|
| Current type |
DC
|
| Rated voltage DC |
750 V
|
| Color |
None
|
| Interrupt rating |
80 kAIC
|
| Construction size |
Other
|
| Material |
Ceramic
|
| Packaging type |
Standard
|
| Voltage rating |
750 V
|
| Type |
Fuse
|
| Application |
traction
|
| Fuse system (according to IEC 60269) |
Other
|