Télécharger le document () de 20

36AFINF10

Eaton Bussmann series medium voltage BS air fuse, 10 A, AC 36 kV, 76.2 X 565mm, backup, BS

Spécifications générales

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
36AFINF10
EAN
5027590099783
Product Length/Depth
565 mm
Product Height
76.2 mm
Product Width
76.2 mm
Product Weight
6600 g
Compliances
BS 2692-1
Certifications
BS

Caractéristiques du produit

Amperage Rating
10 A
Fuse indicator
Non Indicating
Fuse size
76.2 x 565 mm
Breaking capacity
16 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical, offset double bolted tags
Fuse diameter
76 mm
Construction size
76.2 x 565 mm
Mounting method
Clip-in
Voltage rating
36 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
AFIN

Exporter les caractéristiques du produit