Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

3.6ABWNA6.3

VT fuse-link, medium voltage, 6.3 A, AC 3.6 kV, 25.4 x 142 mm, back-up, BS, IEC, no tags

Spécifications générales

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
3.6ABWNA6.3
EAN
5027590039697
UPC
051712834636
Product Length/Depth
142 mm
Product Height
25.4 mm
Product Width
25.4 mm
Product Weight
621 g
Certifications
IEC60282-1

Caractéristiques du produit

Amperage Rating
6.3 A
Fuse indicator
Non Indicating
Fuse size
142 x 25.4 mm
Breaking capacity
50 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
Other
Standard
British Standard
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Fuse shape
Cylindrical
Resistance
0.36 ohms
Interrupt rating
50 kAIC
Connection
Ferrule end x ferrule end
Construction size
142 x 25.4 mm
Voltage rating
3.6 kV
Type
fuse
Application
Protection of auxiliary transformers
Fuse type
ABWN

Exporter les caractéristiques du produit